Brand Name | Metalux |
Family | APS-NS Series |
Description | 4 LAMP, 96" NARROW STRIPLIGHT, NEMA PREMIUM T8 UNV ELECTRONIC BALLAST |
UPC | 080083622399 |
Amperage Rating | 0.462 (at 277V) |
Dimensional Data | 8' |
Lamp Type | T8 |
Mounting | Surface Mount |
Voltage Rating | 120/277V 50/60 Hz Electronic |
Wattage | 32W |
Product Weight | 11.4 |
Case Quantity | 1 |
Pallet Quantity | 126 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |