Catalog Number:
app-332-l735
Metalux
  • Cell parabolic louver
  • Equipped with NEMA Premium, CEE Listed ballast
  • Die formed body with stiffeners for rigidity
  • Positive cam latch, safety lock T-hinges
  • Static or Air handling revisions
  • Floating louver with black reveal

Resources

Specifications

Product Description

Brand Name Metalux
Family APP/APPV Series
Description 3 LAMP, 2'X4' PARABOLIC, 18 CELL, SEMI SPECULAR LOUVER, NEMA PREMIUM T8 UNV ELECTRONIC BALLAST W/735 LAMPS

Product Details

UPC 080083621910
Amperage Rating 0.347 (at 277V)
Dimensional Data 2'x4'
Lamp Type T8
Mounting Recessed
Voltage Rating 120-277V
Wattage 32W
Product Weight 27.36
Case Quantity 1
Pallet Quantity 18
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?