Catalog Number:
aplbc-232
Metalux
  • Two different versions - closed and apertured reflector
  • Equipped with NEMA Premium, CEE Listed ballast
  • Heavy duty embossed reflector for demanding applications
  • Easy assembly

Resources

Specifications

Product Description

Brand Name Metalux
Family APLBC/APLBA Series
Description 2 LAMP, 48" LOW BAY INDUSTRIAL, NEMA PREMIUM T8 UNV ELECTRONIC BALLAST

Product Details

UPC 080083622092
Amperage Rating 0.231 (at 277V)
Dimensional Data 48"
Lamp Type T8
Mounting High Bay
Voltage Rating 120/277V 50/60 Hz Electronic
Wattage 32W
Product Weight 7.4
Case Quantity 1
Pallet Quantity 48
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?