Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

APHL Series

  • Specular reflector with uplight
  • Equipped with NEMA Premium, CEE Listed ballast - T8 only
  • Sturdy cold rolled steel construction
  • Easy ballast access via channel cover
APHL Series

APHL Series

Overview

APHL series is ideal for industrial or retail applications. Optical designs provide ideal performance from either T5 or T8 lamps. Uplight component produces excellent ceiling uniformity. APHL‘s high lumen package allows the benefits of fluorescent to be applied at high mounting heights that were traditionally exclusive to H.I.D. Benefits include exceptional color rendering, high system efficacy, long lamp life, instant on/instant re-strike, and uniform APHL applications include retail, shopping malls, light industrial and recreational environments. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.

Resources

Stock Catalog Number (1)

Want to purchase this product?

Interested in email updates?

Need more information?