- Latch-less design provides clean architectural look
Specifications
Product Description
Brand Name | Metalux |
Family | Cruze ST |
Description | Troffer, 2x4 Cruze ST, 5000 Lumens, Universal Voltage 120-277, 80CRI, 4000K, 0-10V Driver (10%-100% Dimming), 1 Driver, WaveLinx Lite Wireless Integrated Sensor, Unit Pack |
Product Details
Lamp Type | LED |
UPC | 080083251230 |
Amperage Rating | N/A |
Color Temperature Max | 4000K |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Product Weight | 27.0 |
Case Quantity | 1 |
Pallet Quantity | 13 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |