- Ideal for replacing single or two lamp fluorescent strips
Specifications
Product Description
Brand Name | Metalux |
Family | ST Series |
Description | 8 ft. Dual Lens LED Striplight, 5000K CCT, 9,412 Lumens |
Product Details
Lamp Type | LED |
Amperage Rating | .29 at 277V |
Color Temperature Max | 5000K |
Mounting | Ceiling/Surface Mount |
Voltage Rating | 120-227V |
Wattage | 81 W |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |