- Ideal for replacing single or two lamp fluorescent strips
Specifications
Product Description
Brand Name | Metalux |
Family | ST Series |
Description | 8' Linear LED Striplight, Dual Lens, 8913 Lumen, 4000K,80 CRI, UNV NO-DIM |
Product Details
Lamp Type | LED |
UPC | 080083151004 |
Amperage Rating | 0.29 at 277V |
Color Temperature Max | 4000K |
Mounting | Ceiling/Surface Mount |
Voltage Rating | 120/277V |
Wattage | 80 W |
Product Weight | 9.37 |
Case Quantity | 6 |
Pallet Quantity | 90 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |