Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

4ST2L4050R

  • Ideal for replacing single or two lamp fluorescent strips
4ST2L4050R

4ST2L4050R

Resources

Specifications

Product Description

Brand Name Metalux
Family ST Series
Description 4 ft Dual Lens LED Striplight, 5000K CCT, 4790 Lumens

Product Details

Lamp Type LED
Amperage Rating .14 at 277V
Color Temperature Max 5000K
Mounting Ceiling/Surface Mount
Voltage Rating 120-227V
Wattage 39.4
Country of Origin CN
ARRA No
Dimensional Data 4'

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?