- Ideal for replacing single or two lamp fluorescent strips
Specifications
Product Description
Brand Name | Metalux |
Family | ST Series |
Description | 4' Dual Lens Strip 3500K |
Product Details
Lamp Type | LED |
Amperage Rating | 0.33A at 120V and 0.14A at 277V |
Color Temperature Max | 3500K |
Mounting | Surface/Suspended |
Voltage Rating | 120V-277V |
Wattage | 40 W |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |