- Durable gray polycarbonate housing with integrated metal gear tray
- High Impact Polycarbonate optical lens
- Available in 2ft and 4ft, with lumen packages up to 6,000 lumens
- Wet Location listed
- High-Performance efficacy up to 132 lm/W
- Rated for -20C to 30C ambient
Metalux
4APVTLD-54L850
Specifications
Product Description
Brand Name | Metalux |
Family | APVT LED |
Description | 4ft, Vaportite, LED, 5700 lumen, UNV, Fixed Output, 5000K, Wet Location |
Product Details
Lamp Type | LED |
Amperage Rating | .325 at 120V |
Color Temperature Max | 5000K |
Mounting | Ceiling/Suspended |
Voltage Rating | 120-277V |
Wattage | 39W |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |