Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

2APVTLD-20L850

  • Durable gray polycarbonate housing with integrated metal gear tray
2APVTLD-20L850

2APVTLD-20L850

Resources

Specifications

Product Description

Brand Name Metalux
Family APVT LED
Description 2ft, Vaportite, LED, 2000 lumen, UNV, Fixed Output, 5000K, Wet Location

Product Details

Lamp Type LED
Amperage Rating 0.072A at 277V
Color Temperature Max 5000K
Mounting Ceiling Mount
Voltage Rating 120-277V
Wattage 20W
Country of Origin CN
ARRA No
Dimensional Data 2'

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?