- Durable gray polycarbonate housing with integrated metal gear tray
Specifications
Product Description
Brand Name | Metalux |
Family | APVT LED |
Description | 2ft, Vaportite, LED, 2000 lumen, UNV, Fixed Output, 3500K, Wet Location |
Product Details
Lamp Type | LED |
Amperage Rating | 0.068A at 277V |
Color Temperature Max | 3500K |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 19W |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 2' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |