- Fully assembled 43” long metal housing with finished end caps
- Frosted white lens provides an even distribution for any task
- Application versatility with standard and high lumen options
- Standard 120V, non-dimmable electronic driver
- 5ft power cord and plug, and pull chain for easy on/off operation
- Color Temperature (CCT), 4000K
- Ideal for suspended or surface mount applications
- cULus listed for dry locations
- ENERGY STAR® Certified
Metalux
4SHP4540R
Specifications
Product Description
Brand Name | Metalux |
Family | Metalux SHP Shoplight |
Description | 43" Utility Shoplight LED 4000lm 4000K 120V Phase cut Dimmable |
Product Details
Lamp Type | LED |
Amperage Rating | 0.358 A |
Color Temperature Max | 4000K |
Mounting | Suspension/Cable Mount |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 43W |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |