- Shallow plenum - under 2.5" deep RTC fits the most challenging spaces
- Standard and high lumen models up to 7000 lumens
- Up to 126 lumens per watt delivering up to 56% energy savings
- Stock CCT available in 3500K and 4000K
- UNV driver and 0-10V dimming standard
- Lumen maintenance L75, 60K hours
- Impact resistant polycarbonate lens with linear prisms for uniformity
- Easy to install - standard access plate and linear disconnect included
- Unibody Matte White paint after fabrication finish
Metalux
14RTC3440
Specifications
Product Description
Brand Name | Metalux |
Family | RTC LED Center Basket Series |
Description | 1x4, 3400 lumens, 4000K, 80 CRI (min), 0-10V Dimming to 5 pct |
Product Details
Lamp Type | LED |
UPC | 080083802579 |
Amperage Rating | 0.103 (at 277V) |
Color Temperature Max | 4000K |
Mounting | Recessed |
Voltage Rating | 120/277V |
Wattage | 29W |
Product Weight | 19.0 |
Case Quantity | 1 |
Pallet Quantity | 24 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 1'x4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |