Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

24FP4735C-347V

  • Ultra thin less than 2" height fits shallow plenums with room to spare
  • Models from less than 20W and High Lumen models up to 7000 lumens
  • HE models at 136 lumens per watt deliver up to 60% energy savings
  • Stock CCT in 80 CRI @ 3000K, 3500K, 4000K, 5000K and 90 CRI 3000K
  • Easy to install - wire and wire nuts included
  • Superior optics ensure long life, smooth corner to corner illumination
  • UNV 0-10V dimming standard driver with EM options
  • IP5X and CCEA rated version available
  • Pre-Installed Flex version available
24FP4735C-347V

24FP4735C-347V

Resources

Specifications

Product Description

Brand Name Metalux
Family FPanel LED Panel Series
Description 1x4 LED recessed flat panel, 4685 Lumen, 3500K, 80 CRI, 0-10V continuous dimming driver, 347V

Product Details

UPC 080083885503
Amperage Rating 0.119A at 120V
Color Temperature Max 3500K
Mounting Surface/Suspension Mount
Voltage Rating 347V
Wattage 40W
Product Weight 23.88
Case Quantity 1
Pallet Quantity 22
Country of Origin CN
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?