Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

22FP4240C-347V

  • Ultra thin less than 2" height fits shallow plenums with room to spare
22FP4240C-347V

22FP4240C-347V

Resources

Specifications

Product Description

Brand Name Metalux
Family FPanel LED Panel Series
Description 2x2 LED recessed flat panel, 4200 Lumen, 4000K, 80 CRI, 0-10V continuous dimming driver, 347V

Product Details

UPC 080083876723
Amperage Rating 0.111 A at 347 V
Color Temperature Max 4000K
Mounting Recessed
Voltage Rating 347V
Wattage 39W
Product Weight 12.59
Case Quantity 1
Pallet Quantity 44
Country of Origin CN
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?