- Ultra thin less than 2" height fits shallow plenums with room to spare
Specifications
Product Description
Brand Name | Metalux |
Family | FPanel LED Panel Series |
Description | 1x4 LED recessed flat panel, 4200 Lumen, 4000K, 80 CRI, 0-10V continuous dimming driver, 347V |
Product Details
Lamp Type | LED |
Amperage Rating | 0.117 A at 347 V |
Color Temperature Max | 4000K |
Mounting | Recessed |
Voltage Rating | 347V |
Wattage | 39W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |