Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

22FP3840C-UNC

  • Ultra thin less than 2" height fits shallow plenums with room to spare
  • Models from less than 20W and High Lumen models up to 7000 lumens
  • HE models at 136 lumens per watt deliver up to 60% energy savings
  • Stock CCT in 80 CRI @ 3000K, 3500K, 4000K, 5000K and 90 CRI 3000K
  • Easy to install - wire and wire nuts included
  • Superior optics ensure long life, smooth corner to corner illumination
  • UNV 0-10V dimming standard driver with EM options
  • IP5X and CCEA rated version available
  • Pre-Installed Flex version available
22FP3840C-UNC

22FP3840C-UNC

Resources

Specifications

Product Description

Brand Name Metalux
Family FP Panel
Description 2' x 2' Edge Lit Panel Recessed Suspended/Surface Mount, 90 CRI, 4000K

Product Details

Lamp Type LED
UPC 080083284221
Amperage Rating 0.34 A
Color Temperature Max 4000K
Mounting Ceiling Mount
Voltage Rating 120-277V
Wattage 39.1 W
Product Weight 8.5
Case Quantity 1
Pallet Quantity 80
Country of Origin CN
ARRA No
Dimensional Data 2'x2'

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?