- Easy to install - wire and wire nuts included
- Superior optics ensure long life, smooth corner to corner illumination
Metalux
14FP2635C
Specifications
Product Description
Brand Name | Metalux |
Family | FP Panel |
Description | 1x4 LED recessed flat panel, 2936 Lumen, 3500K, 80 CRI. |
Product Details
Lamp Type | LED |
UPC | 080083823680 |
Amperage Rating | 0.09A at 277V |
Color Temperature Max | 3500K |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 25.5W |
Product Weight | 12.59 |
Case Quantity | 1 |
Pallet Quantity | 48 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 1'x4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |