- Die formed CRS housing painted after fabrication for added durability
- High Impact optical lens protects LEDs
- Precision optics in symmetric distribution
- 0-10V Dimming driver standard
Metalux
8LBLED-LD4-9-SYMF-UNV-L840-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | LBLED Low Bay |
Description | Low Bay Linear Series, Symmetric Distribution, 9000 lumens, 62W, 120-277V |
Product Details
Lamp Type | LED |
UPC | 080083289424 |
Amperage Rating | 0.22A at 277V |
Color Temperature Max | 4000K |
Mounting | Surface/Pendant |
Voltage Rating | 120-227V |
Wattage | 62W |
Product Weight | 11.3 |
Case Quantity | 1 |
Pallet Quantity | 126 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |