Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

24CZRK-LD4-50-UNV-L840-CD1-U

  • 2’x2’ and 2’x4’ sizes available
  • Simple and quick installation (less than 5 minutes) - labor savings
  • Tool-less installation
  • Uses the fluorescent luminaire’s housing - lower disposal costs
  • Energy savings greater than 50% vs.fluorescent luminares
  • Architectural style aesthetics designed for multiple applications
  • Two CCT options: 3500K & 4000K at 85 CRI; 4 stocked lumen packages
  • A range of integrated controls are available such as 10-100% dimming
  • DLC Standard -efficiencies with performance up to 138Im/W
24CZRK-LD4-50-UNV-L840-CD1-U

24CZRK-LD4-50-UNV-L840-CD1-U

Resources

Specifications

Product Description

Brand Name Metalux
Family Cruze LED Retrofit Kit
Description 2X4 LED Cruze Retrofit Kit, Ribbed Frosted Acrylic Lens, 5000 Lumens, 85 CRI, 4000K, and UNV 0-10V Dimming Driver

Product Details

UPC 080083804696
Amperage Rating .168 at 277V
Color Temperature Max 4000K
Mounting Recessed
Voltage Rating 120-277V
Wattage 46.5W
Product Weight 16.26
Case Quantity 1
Pallet Quantity 33
Country of Origin CN
ARRA No
Dimensional Data 2'x4'
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?