- 2’x2’ and 2’x4’ sizes available
- Simple and quick installation (less than 5 minutes) - labor savings
- Tool-less installation
- Uses the fluorescent luminaire’s housing - lower disposal costs
- Energy savings greater than 50% vs.fluorescent luminares
- Architectural style aesthetics designed for multiple applications
- Two CCT options: 3500K & 4000K at 85 CRI; 4 stocked lumen packages
- A range of integrated controls are available such as 10-100% dimming
- DLC Standard -efficiencies with performance up to 138Im/W
Metalux
22CZRK-LD4-24-UNV-L835-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | Cruze LED Retrofit Kit |
Description | 2X2 LED Cruze Retrofit Kit, Ribbed Frosted Acrylic Lens, 2400 Lumens, 85 CRI, 3500K, and UNV 0-10V Dimming Driver |
Product Details
Lamp Type | LED |
Amperage Rating | 0.0827 at 277V |
Color Temperature Max | 3500K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 22.9W |
Country of Origin | CN |
ARRA | Yes |
Dimensional Data | 2'x2' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |