- Compact, lightweight design for ease of installation
Specifications
Product Description
Brand Name | Metalux |
Family | VHB LED High Bay |
Description | LED High Bay,Lumen select 18,000, 24000,Wide distribution,Standard 45 degree C,347/480V,80 CRI, 5000K CCT |
Product Details
Lamp Type | LED |
Amperage Rating | 0.32A at 480V |
Color Temperature Max | 5000K |
Mounting | Suspension/Cable Mount |
Voltage Rating | 347/480V |
Wattage | 126W/158W |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |