- Compact, lightweight design for ease of installation
- High Impact Polycarbonate optical lens
- 8 lumen packages available (9,000, 12,000, 15,000, 18,000, 24,000 30,000, 36,000, 48,000)
- Simple switch available to set lumens as needed for the task
- High-Performance efficacy up to 164 lm/W
- Connected lighting options available for added savings
- Lumen Maintenance – L85 @ 60,000 hours
- Precision optics in narrow and wide distribution
- 0-10V Dimming driver standard
- Up to 65% energy savings
Metalux
VHB-18-W-UNC-L840-CD-MP-U
Specifications
Product Description
Brand Name | Metalux |
Family | VHB LED High Bay |
Description | LED High Bay Luminaire,18000 lumens, Wide, 347/480V, 80 CRI, 4000K, 0-10V Dimming Driver, Modular Plug |
Product Details
Lamp Type | LED |
Amperage Rating | 0.48 (at 277V) |
Color Temperature Max | 4000K |
Mounting | Suspension Mount |
Voltage Rating | 347/480V |
Wattage | 133.8W |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |