- Compact, lightweight design for ease of installation
Specifications
Product Description
Brand Name | Metalux |
Family | VHB LED High Bay |
Description | LED High Bay, Lumen Select 12000,15000,Standard 45ºC,Wide,120-277V, |
Product Details
Lamp Type | LED |
Amperage Rating | 0.40A at 277V |
Color Temperature Max | 4000K |
Mounting | Suspension Mount |
Voltage Rating | 120/277V |
Wattage | 81W/110W |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |