- Four product configurations - 9", 11”, 15” and 19”
- Two correlated color temperatures (3000K and 4000K)
- Typical 80 plus CRI
- Full frost lens for ideal LED aesthetics
- Easy lens installation
- 120V, Electronic drivers (triac dim)
- All installation hardware included
- Ideal for ceiling and wall mounted applications
- ENERGY STAR qualified
Metalux
FM9WRCCR
Specifications
Product Description
Brand Name | Metalux |
Family | FM LED Dimming Flushmounts |
Description | FM 9 in. White Round Integrated LED Flush Mount Light with Selectable Color Temperature (3000K, 4000K, 5000K) |
Product Details
Lamp Type | LED |
UPC | 080083845392 |
Amperage Rating | 0.10 |
Color Temperature Max | 5000K |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 12.3 W |
Product Weight | 1.3 |
Case Quantity | 8 |
Pallet Quantity | 96 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 9" |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |