- 8 ft. configuration
- Robust aluminum and steel housing measuring less than 3.2" in depth
- Wavestream technology with Accu-Aim optics
- cULus 1598 listed for damp locations
- Five-year comprehensive fixture warranty
Metalux
8WSL-LD2-60-SPC-UPL15-UNV-L840-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | WSL Linear with Wavestream LED technology |
Description | 8 ft. Linear Wavestream LED Commercial Grade, 6000 lumens, 120-277V. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083289400 |
Amperage Rating | 0.19A at 277V |
Color Temperature Max | 4000K |
Mounting | Surface/Suspended |
Voltage Rating | 120-227V |
Wattage | 53.5W |
Product Weight | 26.0 |
Case Quantity | 1 |
Pallet Quantity | 18 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |