- 2 ft., 4 ft., & 8 ft. configuration
Specifications
Product Description
Brand Name | Metalux |
Family | WSN |
Description | 4ft, Specification Surface Wrap, 2 Lamps T8, 120-277V, Electronic Ballast |
Product Details
Lamp Type | Fluorescent |
Amperage Rating | 0.11A |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 32W |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |