- Color Temperature: 4000K
- Triac Dimming to 10%
- Optional 95 CRI LED’s for accurate color rendering
- Suitable for ceiling, wall, or suspension mounting
- cULus 1598 listed for damp locations
- ENERGY STAR® Certified
- Complies with IESNA LM-79 test standards
- Smooth white lens provides soft, uniform, glare-free light output
- Five year comprehensive fixture warranty
Metalux
4WPLD4035C
Specifications
Product Description
Brand Name | Metalux |
Family | WPLD |
Description | 4' Linear LED Wrap Light, 4000 lumen, 3500K, 0-10VDC Dimming |
Product Details
Lamp Type | LED |
Amperage Rating | 0.162 (at 277V) |
Color Temperature Max | 3500K |
Mounting | Surface Mount |
Range of Motion | N/A |
Voltage Rating | 120/277V |
Wattage | 45 W |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |