Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Metalux
Family WPLD
Description 3.58 ft. White Low Profile LED Wrap Light Fixture at 3400 Lumens, 4000K, Dimmable

Product Details

UPC 080083838264
Amperage Rating 0.27A
Color Temperature Max 4000K
Mounting Surface/Suspended
Voltage Rating 120V
Wattage 32W
Product Weight 5.1
Case Quantity 1
Pallet Quantity 98
Country of Origin CN
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?