- 2' and 4'
- 0-10V dimming UNV and phase cut dimming 120V control options
- Optional 93CRI LED for accurate color rendering
- 80 CRI in 3500K and 4000K, 90 CRI in 3000K and 4000K
- Suitable for ceiling, wall, or suspension mounting
- cULus 1598 listed for damp locations
- ENERGY STAR® Certified (120V) and DLC Listed (UNV)
- Smooth white lens provides soft, uniform, glare-free light output
- Five year comprehensive fixture warranty
Metalux
2WPLD2040C
Specifications
Product Description
Brand Name | Metalux |
Family | WPLD |
Description | LED Wraparound Fixture 23W 120 - 277V 80 CRI 4000K 2543 Lumens |
Product Details
Lamp Type | LED |
Amperage Rating | 0.19A/0.08A |
Color Temperature Max | 4000K |
Mounting | Suspension/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 23W |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 2' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |