Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

SSLED-CLDL22-U

  • Compact, lightweight design for ease of installation
SSLED-CLDL22-U

SSLED-CLDL22-U

Resources

Specifications

Product Description

Brand Name Metalux
Family Steeler LED High Bay
Description Clear Drop Lens

Product Details

UPC 080083806843
Amperage Rating N/A
Mounting Suspension Mount
Voltage Rating N/A
Product Weight 3.4
Case Quantity 6
Pallet Quantity 180
Country of Origin US
ARRA No
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?