- Lumen packages for the most common striplight applications
Specifications
Product Description
Brand Name | Metalux |
Family | SLSTP Series |
Description | 12" White Fixed Stem Set (Includes 1 Stem & Canopy) |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Mounting | Wall/Eave/Surface/Suspension |
Voltage Rating | N/A |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |