- Lumen packages for the most common striplight applications
- 8ft. 4ft. and 2ft. Lengths with single lens (no tandem)
- Excellent performance - up to 125 LPW in multiple DLC categories
- Frost white polycarbonate lens, linear prisms for even illumination
- Typical 80 CRI
- Two different driver options: UNV, 0 to 10V or 120V, Phase Cut dimming
- CCT: 3500K and 4000K CCT
- UNV (DLC listed), 120V (Energy Star listed)
Metalux
8SLSTP8040CS
Specifications
Product Description
Brand Name | Metalux |
Family | SLSTP Series |
Description | 8' Linear LED Striplight, 8000 Lumen, 4000K, 0-10V continuous Dimming, Occ Sensor |
Product Details
Lamp Type | LED |
Amperage Rating | 0.26A at 277V |
Color Temperature Max | 4000K |
Mounting | Wall/Eave/Surface/Suspension |
Voltage Rating | 120-277V |
Wattage | 72W |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |