- Lumen packages for the most common striplight applications
Specifications
Product Description
Brand Name | Metalux |
Family | SLSTP Series |
Description | Lensed LED Strip Light, 23W, 120-277V, 80 CRI, 4000K, 2510 Lumens Post Painted with High Reflective Paint |
Product Details
Lamp Type | LED |
UPC | 080083807826 |
Amperage Rating | 0.09A/0.08 |
Color Temperature Max | 4000K |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 23W |
Product Weight | 2.6 |
Case Quantity | 2 |
Pallet Quantity | 120 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 2' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |