- Targeted lumen packages for the most common striplight applications
- 4ft. and 2ft. product configurations
- Excellent performance with lm/W, ranging up to 102 lm/W
- Models include frost, white linear prism lens for even illumination
- Typical 80 CRI
- Two different driver options: UNV, 0 to 10V or 120V, Triac
- Standardized CCT: 4000K
- DLC qualified for UNV and ENERGY STAR certified for 120V models
Metalux
2SLSTP1040DD-120V
Specifications
Product Description
Brand Name | Metalux |
Family | SLSTP Series |
Description | 2' Linear LED Striplight, 1000 lumen, 4000K, 120V Triac Dimmable |
Product Details
Lamp Type | LED |
UPC | 080083705771 |
Amperage Rating | 0.09A |
Color Temperature Max | 4000K |
Mounting | Surface/Pendant/Wall Mount |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 11W |
Product Weight | 2.25 |
Case Quantity | 2 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 2' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |