Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

8TSNLED-LD5-110HL-LW-UNV-L840-CD1-U

  • Standard (SL) and High lumen/High Efficacy (HL) packages
  • High efficiencies - up to 153 LPW
  • Three different lens types for optical control
  • Two different reflectors for precise distribution control
  • Available CCT: 3000K, 3500K, 4000K and 5000K
  • Minimum CRI of 80, 90 CRI available
  • Class 2 driver with standard 0-10V dimming is NEMA 410 compliant
  • UL listed up to 40 C ambient temperatures
  • Step-dim, Fifth LightTM (DALI) and motion sensing options
8TSNLED-LD5-110HL-LW-UNV-L840-CD1-U

8TSNLED-LD5-110HL-LW-UNV-L840-CD1-U

Resources

Specifications

Product Description

Brand Name Metalux
Family SNLED Series
Description 8 ft. Commercial LED Striplight, LED 5.0, round full frost wide lens,120-277V,80 CRI,4000K,0-10V Dimming single Driver

Product Details

UPC 080083242368
Amperage Rating 0.37A at 277V
Color Temperature Max 4000K
Mounting Surface/Pendant
Voltage Rating 120/277V
Wattage 103W
Product Weight 13.06
Case Quantity 1
Pallet Quantity 63
Country of Origin MX
ARRA Yes
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?