- Standard (SL) and High lumen/High Efficacy (HL) packages
- High efficiencies - up to 153 LPW
- Three different lens types for optical control
- Two different reflectors for precise distribution control
- Available CCT: 3000K, 3500K, 4000K and 5000K
- Typical CRI over 80
- Class 2 driver with standard 0-10V dimming is NEMA 410 compliant
- UL listed up to 40 C ambient temperatures
- Step-dim, Fifth LightTM (DALI) and motion sensing options
Metalux
4SNLED-LD5-28SL-UNV-L835-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | SNLED Series |
Description | 4' Linear LED Striplight, 2800 lumen, 3500K, 0 - 10V dimmable driver |
Product Details
Lamp Type | LED |
UPC | 080083803217 |
Amperage Rating | N/A |
Color Temperature Max | 3500K |
Mounting | Flushmount |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 18W |
Product Weight | 6.45 |
Case Quantity | 1 |
Pallet Quantity | 180 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |