Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

VT4LED-LD5-24-DR-UNV-L840-CD2-WL-U

  • 4ft Sealed and Gasketed Vaportite
VT4LED-LD5-24-DR-UNV-L840-CD2-WL-U

VT4LED-LD5-24-DR-UNV-L840-CD2-WL-U

Resources

Specifications

Product Description

Brand Name Metalux
Family VT4 LED Series
Description 4' Vaportite LED, 24000 Lumens, 120-277V, 4000K, 0-10V, Wet Location

Product Details

UPC 080083153602
Amperage Rating N/A
Color Temperature Max 4000K
Mounting Surface Mount
Voltage Rating 120/277V
Wattage 179W
Product Weight 21.0
Case Quantity 1
Pallet Quantity 18
Country of Origin MX
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?