- 2' x 4'
- Standard 0-10V continuous dimming driver
Specifications
Product Description
Brand Name | Metalux |
Family | GRLED Series |
Description | 2' x 4' General Purpose Troffer LED, 7200 Lumens, Pattern 12 Clear Acrylic 0.125" thick, 120-277V, 4000K, Step Dimming Driver (50% or 100% Dimming), Unit Pack. |
Product Details
Lamp Type | LED |
UPC | 080083289462 |
Amperage Rating | N/A |
Color Temperature Max | 4000K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Product Weight | 20.0 |
Case Quantity | 1 |
Pallet Quantity | 24 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |