- 2' x 4'
- 3500K
- Standard 0-10V continuous dimming driver
- Five-year warranty
Metalux
24GR-LD5-42-A125-UNV-L835-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | GRLED Series |
Description | 2' x 4' LED Troffer, 4200 Lumens, Pattern 12 Clear Acrylic 0.125" thick, Universal Voltage 120-277V, 3500K, 0-10V Driver (10%-100% Dimming), 1 Driver, Unit Pack. |
Product Details
Lamp Type | LED |
UPC | 080083289479 |
Amperage Rating | 0.12A at 277V |
Color Temperature Max | 3500K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 34.6 W |
Product Weight | 20.0 |
Case Quantity | 1 |
Pallet Quantity | 28 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |