- Polycarbonate housing with clear optics lens
- Equipped with NEMA Premium, CEE Listed ballast
- IP65 rated for hose down applications
Metalux
APHDVT-232
Specifications
Product Description
Brand Name | Metalux |
Family | APHDVT Series |
Description | 2 LAMP, 48" HEAVY DUTY VAPORTITE, NEMA PREMIUM T8 UNV ELECTRONIC BALLAST |
Product Details
Lamp Type | T8 |
Amperage Rating | 0.231 (at 277V) |
Mounting | Industrial-Wrap |
Voltage Rating | 120-277V |
Wattage | 32W |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |