- Specular reflector with uplight
- Equipped with NEMA Premium, CEE Listed ballast - T8 only
- Sturdy cold rolled steel construction
- Easy ballast access via channel cover
Metalux
APHL-654-SW-UPL-L850
Specifications
Product Description
Brand Name | Metalux |
Family | APHL Series |
Description | 6 LAMP, 48" HIGH BAY, WIDE SPECULAR REFLECTOR WITH UPLIGHT, T5HO UNV ELECTRONIC BALLAST WITH 850 LAMPS |
Product Details
Lamp Type | T5 |
Amperage Rating | 0.78 (at 277V) |
Distribution | Wide |
Mounting | High Bay |
Voltage Rating | 120/277V 50/60 Hz Electronic |
Wattage | 54W |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 48" |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |