- Narrow steel construction
- T8 versions, equipped with NEMA Premium, CEE Listed ballast
- Rotational socket assembly
- Die formed cold-rolled steel channel
- Numerous K.O.s
- Tong hanger groove feature on both channels
- Available in tandem 8' lengths
Metalux
APS-NS232
Specifications
Product Description
Brand Name | Metalux |
Family | APS-NS Series |
Description | 2 LAMP, 48" NARROW STRIPLIGHT, NEMA PREMIUM T8 UNV ELECTRONIC BALLAST |
Product Details
Lamp Type | T8 |
Amperage Rating | 0.231 (at 277V) |
Mounting | Surface Mount |
Voltage Rating | 120/277V 50/60 Hz Electronic |
Wattage | 32W |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |