- Designed for T8 lamps
- Low profile housing
- Equipped with NEMA Premium, CEE Listed ballast
- Tooless ballast cover for easy access
- Numerous KOs for continuous row wiring
- Reinforced flat white steel door
- Prismatic Lens
- Steel latches/safety lock T-hinges
Metalux
APT-432
Specifications
Product Description
Brand Name | Metalux |
Family | APT Series |
Description | 4 LAMP, 2'X4' LENSED TROFFER, PRISMATIC LENS, NEMA PREMUIM T8 UNV ELECTRONIC BALLAST |
Product Details
Lamp Type | T8 |
UPC | 080083621934 |
Amperage Rating | 0.462 (at 277V) |
Mounting | Recessed |
Voltage Rating | 120/277V 50/60 Hz Electronic |
Wattage | 32W |
Product Weight | 27.1 |
Case Quantity | 1 |
Pallet Quantity | 28 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |