- Designed for T8 lamps
- Low profile housing
- Equipped with NEMA Premium, CEE Listed ballast
- Tooless ballast cover for easy access
- Numerous KOs for continuous row wiring
- Reinforced flat white steel door
- Prismatic Lens
- Steel latches/safety lock T-hinges
Metalux
APT-2U6T8
Specifications
Product Description
Brand Name | Metalux |
Family | APT Series |
Description | 2 LAMP, 2'X2' LENSED TROFFER, PRISMATIC LENS, NEMA PREMUIM U6T8 UNV ELECTRONIC BALLAST |
Product Details
Lamp Type | U6T8 |
Amperage Rating | 0.231 (at 277V) |
Mounting | Recessed |
Voltage Rating | 120/277V 50/60 Hz Electronic |
Wattage | 32W |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 2'x2' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |