- 1x4, 2x2, and 2x4 sizes available
- Thin 2.5" inch height
- Selectable Lumens & CCT (3500K, 4000K, 5000K)
- 120-347V NUV Driver standard in all models
- DLC Certified
- Fits in shallow plenums with room to spare
- Robust die-formed steel housing is post-painted for maximum durability
- Acrylic microoptics provide uniform illumination from corner to corner
- Extruded aluminum bezel tightly sealed to the housing for durability
- High performance efficacy up to 130 lm/W
- Canadian Market Only
Metalux
CGTSNUV-SURF14
Specifications
Product Description
Brand Name | Metalux |
Family | CGTS NUV (Canada Market Only) |
Description | 1x4 CGTS NUV Surface Mount Kit |
Product Details
Lamp Type | Accessory |
UPC | 080083248308 |
Amperage Rating | N/A |
Mounting | Surface Mount |
Voltage Rating | N/A |
Product Weight | 3.33 |
Case Quantity | 1 |
Pallet Quantity | 39 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 1'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |