- Signify TLED Type B lamp source included
- Die formed 4.3" wide pre-paint steel channel striplight
- Flip-up socket track rotates and locks in place
- 4ft, 8ft long strip, single or continuous row mount capable
- Universal voltage (120-277V), FCC Class A rated TLED lamp
- Integral emergency back-up, transfer relay and fuse options
- 5 years fixture and TLED warranty; 50K life-hours for TLED
- TLED lamps are DLC qualified for utility rebates
- TLED color temperatures: 3500, 4000 or 5000K
- cULus listed for damp locations
Metalux
8TSLES-1DB-U
Specifications
Product Description
Brand Name | Metalux |
Family | SLES with TLED Lamps |
Description | 8 ft. long Tandem Socket-fit Light Engine Striplight, 1 Lamp/4 ft, Unit Pack |
Product Details
Lamp Type | LED |
Amperage Rating | N/A |
Mounting | Wall Mount |
Voltage Rating | 120-227V |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |