Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

VT2 LED Series

  • 2ft, 4ft, and 8ft Sealed and Gasketed Vaportite
  • Lumen packages up to 22K lumens
  • High-Performance efficacy up to 150 LPW
  • LEDs available in 3500K, 4000K and 5000K at 80 CRI
  • Rated for -40c to 35c ambient
  • Lumen Maintenance – L91 @ 60,000 hours
  • NSF listed
  • Multiple Lensing Options
  • Occupancy and daylight sensor for added savings
VT2 LED Series

VT2 LED Series

Overview

The Metalux VT2 LED Series is an energy efficient industrial Vaportite fixture that features rugged and durable construction. The VT2 LED incorporates a full metal tray and heat sink inside a reinforced sealed and gasketed fiberglass housing with a high impact diffuser. This Vaportite series is suitable for interior and exterior applications and can be surface, chain, cable or stem mounted.

Resources

Stock Catalog Number (6)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?