Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

VTE Weatherproof

  • Housing is made of moisture, acid and corrosion resistant, polyester
  • Available in 2', 4', or 6' lengths
  • One or two lamp configurations
  • Luminaires offer CE, BS, VDE or other European label sockets
  • Fixture can be surface or pendant mounted
  • UV non-aging PMMA designed for optimum light distribution
  • Hinged clips hold diffuser in the open position for easier maintenance
  • Non-aging, single piece polyurethane/neogene gasket
VTE Weatherproof

VTE Weatherproof

Overview

The VTE Series is an energy efficient industrial Vaportite fixture that features rugged and durable construction. This Vaportite series is suitable for interior and exterior applications and can be surface or suspension mounted. The VTE Series has been designed for maximum operation in commercial, institutional and industrial environments where weathering, high temperature, humidity and dust or corrosive fumes are present.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?